A Clevis Joint is a type of coupling where the mating component fits between the forks and is held in place via a clevis pin. Made to DIN 71752 and also known as a fork end or yoke, they are commonly used as a coupling on the end of air cylinders or at the either end of a turnbuckle or wire rope for tensioning.
Our range of rotary components includes rod ends, clevis joints, ball and socket joints, precision spur gears, flex pivots, turnbuckles, gear boxes and rigid couplings. As these are specialist parts don't hesitate to get in touch with our technical engineers who can help with calculations and choose the right products for your application.
Request your free catalogue here today and make use of our freely available CAD files to help plan your project.
Steel clevis joint to DIN 71752. Also available in stainless steel (R3402) and left hand thread (R3386).
Silver zinc-plated. Standard thread is right hand (for left hand, see R3388).
Right hand clevis joint complete with retention clip. Stainless steel. See R3401 for left hand version.
Stainless steel clevis joints to DIN 71752, right hand thread. R3403 is left hand thread version.
Clevis joint assembled with clevis pin, washer and split cotter pin. Silver zinc-plated. Left hand thread part no: R3390.
Clevis retention clips designed purposely to fit and work with our R3385 clevis joints are perfect for time-saving, quick assembly.
Safety fasteners used with R3450 clevis pins, R3385 clevis joints that are installed and removed without additional hand tools. An ideal solution that replaces circlips.
Steel, silver zinc plate. Easily assembled and removed by hand; no special tools required.
Left hand thread Steel clevis joint and clevis retention clip.
Left hand thread stainless steel clevis joint complete with rentention clip. See R3400 for right hand version.
Left hand thread Stainless steel clevis joint to DIN 71752.
Left hand thread Steel clevis joint with clevis pin, washer and split cotter pin.
Male clevis joints in zinc plated steel. Also available in left hand thread (R3411).
Female clevis mating pieces designed specifically for use with our clevis joints, fitting perfectly between the forks of the clevis to create a flexible fastening assembly.
Stainless steel female mating piece designed for use with our stainless steel clevis joints.
Stainless steel clevis joint assembly with clevis pin, washer and split pin.
Stainless steel clevis joint assembly with clevis pin, washer and split pin– left hand thread.
Stainless steel clevis joint assembly with clevis pin and circlips.
Stainless steel clevis joint assembly with clevis pin and circlips – left hand thread.
Pins for clevis joints and circlips. Available in stainless steel, steel and plastic. Versions with or without pin heads available.
Retention pins, safety clips and circlips all available from AutomotionComponents.co.uk. See more here.
Stocked to DIN 71752 in steel and stainless steel. Plain Clevis Joints available in right and left hand threads zinc plated steel and stainless steel. Steel sizes from M4 up to M48. Stainless sizes from M4 up to M27
These are designed to fit in between our Clevis Joints to create a linkage where an angular offset is required. Available in zince plated steel and stainless steel. Sizes M4 up to M20.
Various styles of pins and clips to suit Clevis Joints in zinc plated steel and stainless steel. Sizes available to suit all sizes of Clevis Joints that we offer.
These are the most popular type of clip used with our Clevis Joints. They create a neat compact assembly, only available in zinc plated steel. Sizes available for Clevis Joints from 4mm up to 20mm
Stocked in zinc plated steel and stainless steel, right and left hand threads. Sizes M6 up to M20
Clevis with retention clip R3385 and R3386
Clevis with R3450 clevis pins and R3447 circlip
Clevis with R3450 clevis pin R3440 safety fastener
Clevis with clevis pin, washer and cotter pin R3389 and R3390
Clevis with clevis pin and circlips R3406 and R3407
Clevis with clevis pin, washer and cotter pin R3404 and R3405
Clevis with R3420 Mating Piece and R3435 Clevis Retention Clip
Clevis with R3554 Rod End and R3435 Clevis Retention Clip
Tensile tests, statistically to failure (break)
Clevises M6 - M42
Clevises axial loaded.
Material
1.0718, untreated
Clevis size | F min (kN) | F max (kN) | F average value (kN) | Avg. force when clevis starts to deform (kN) |
6x24 M6 | 16,000 | 19,500 | 17,570 | 15,3 |
8x32 M8 | 33,200 | 35,600 | 34,620 | 29,3 |
10x40 M10 | 42,000 | 52,000 | 47,510 | 41,3 |
12x48 M12 | 53,000 | 68,500 | 61,100 | 50,2 |
14x56 M14 | 60,500 | 64,500 | 63,000 | 48,8 |
16x64 M16 | 133,500 | 146,000 | 140,200 | 115 |
20x40 M20 | 194,500 | 234,000 | 213,500 | 176 |
25x50 M25 | 311,000 | 336,000 | 328,000 | 260 |
30x60 M30 | 428,000 | 450,000 | 440,600 | 343 |
36x72 M36 | 566,000 | 573,000 | 569,500 | 300 |
35x72 M36 | 561,200 | 567,900 | 564,550 | 370 |
42x84 M42 | 904,600 | 904,600 | 904,600 | 420 |
Important
The load is statistically on tensile. The ascertained strengths are only an indicative value and no assured characteristics.
Clevis Joints vs Shackles: What's the difference?
Clevis joints and shackles are both U-shaped mechanical coupling devices however the main difference lies in how they are used. Clevis joints have a threaded end and normally used on the end of threaded tie bars. Shackles are normally looped onto the end of wire rope or chains. Clevis joints are also usually closed with a non-threaded clevis pin for easier uncoupling. Shackles are typically secured via a threaded pin or a threaded bolt.
What are Clevis Joints used for?
Clevis joints are highly versatile and are deployed in a wide variety of industries including automation technology, the food industry, packaging industry and many others. Clevis joints are suitable in applications with high loads due to the strength of the clevis pin and used as a form of connecting two different elements together where rotation is required in one axis but restricting it in another.
Is a Clevis Pin stronger than a bolt?
This depends largely on the material each component is made from and the application, enviornmental conditions they are exposed to. Please get in touch with us to discuss your application where we can offer you further assistance.