Automotion Component's range of drawer slides are basic, reasonably light duty slides, made from pressed steel. Capable of loads upto 220Kg and full extension upto over 1000mm.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Galvanized steel drawer slides, loads up to 17.5Kg per pair. Hardened steel balls with plastic ball cage. Fix with M5 countersunk screws.
Steel, zinc plated drawer slides, loads up to 20Kg per pair. Hardened steel balls with steel and plastic ball cage. Separate inner rail.
Galvanized steel soft-close drawer slides, loads up to 30Kg per pair. Soft close over last 50mm. For smooth full retraction to closed position.
Galvanized steel drawer slides, loads up to 40kg per pair.
Fully Telescopic drawer slides, loads up to 65kg per pair. Made from galvanised steel.
A 3 beam slide to support up to 200kg load, with positive stop. Cold rolled steel drawer slide, tested to 40,000 usage cycles.
3 beam full extension drawer slide, supprts up to 80kg. Hold-in detent when slide is closed prevents drawer from sliding open. Tested to 80,000 cycles.
Drawer slide with a load of up to 60kg per pair, tested to 80,000 usage cycles.
Fully Telescopic drawer slides, loads up to 45kg per pair.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever. 30kg load per pair.
These slides have been tested to 60,000 usage cycles. 60kg load per pair.
Full extension drawer slide, light duty and low profile. Disconnect lever, positive stop and detent holds the drawer closed. 20kg load per pair.
Positive stop. These drawer slides have been tested to 60,000 usage cycles. Load 30kg per pair.
A 3 beam stainless steel slide to support up to 45kg. Hold-in detent when slide is closed and positive stop. Lever disconnect for easy drawer removal.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.