Our range of linkages and joints provides a wide range of solutions for providing connections in machinery in a variety of applications. Whether you need universal joints to connect shafts across an angle discrepancy or clevis joints for connecting to rods, we can provide you with the technical assistance and data you need for your application. We have both metric and inch sizing products where available.
Our range of anti-stiction air cylinders complements our range of linkages by providing smooth and efficient operation of applications attached to the joint.
Be sure to request your free catalogue here today and make use of our freely available CAD files on each product page.
Male heavy duty rod ends with integral spherical plain bearing. Right and left hand thread in sizes from M6 to M60.
Male heavy duty rod ends with integral ball bearing. Right and left hand thread in sizes from M6 to M30.
Heavy duty rod ends with integral ball bearing. Right and left hand threads in sizes from M12 to M30.
Low cost rod ends with teflon bearing race. Right and left hand thread available in sizes from M5 to M30.
Male plastic rod ends in right and left hand threads. Sizes from M5 to M30.
Low cost rod ends with integral spherical plain bearing. Right and left hand threads available in sizes from M6 to M80.
Male low cost rod ends with integral spherical plain bearing. Right and left hand threads in sizes from M6 to M80.
Stainless steel heavy-duty rod ends with integral spherical plain bearing. Right and left hand threads available.
Male and female Rod End, maintenance free. These are our most popular range of Heavy-duty Rod Ends. Bore diameters 5mm up to 30mm.
R3640 is our lowest cost, most popular option spherical bearing. Stainless steel versions R3641 and R3642 requires maintenance. R3640, R3644, and stainless steel R3645 is maintenance free. Bore diameters 5mm up to 30mm.
Male and Female Rod Ends. Different bore sizes in relation to the thread size. All require maintenance. Bore diameters 6mm up to 30mm.
Male and Female Rod Ends maintenance free.
These are our most popular Male and Female Rod Ends. Maintenance free. Female-bore diameters 5mm up to 12mm. Male-bore diameters 5mm up to 16mm.
Steel and Stainless steel, Male and Female, maintenance free. Sizes M6 up to M16.
A Made from Poylamid-PTFE-fibreglass-compound, maintenance free, absorbs any foreign particles.
B Ball made of bearing steel, hardened, ground, polished and hard chromium plated, ensures reliable corrosion protection.
C No Clearance - radial clearance 0-10µm.
D All rod end housings made of forged steel, tempered, extremely high loads resistant.
A Radial clearance: 10-30µm, low friction
B Inner ring made of bearing steel, hardened ball grooves polished
C Shields on both sides protect against rough dirt penetration.
D All rod ends housings are made of forged steel, case hardened bearing race.
E Low maintenance due to long-term greasing, especially suitable for high speed large swiveling angles or rotating movements
Most of our Rod Ends are available in stainless steel as standard. High grade AISI 316 stainless steel available on request.