Miniature linear guides, like conventional linear guides, are a system which helps with the movement and supporting of a given load in a linear fashion, either vertically or horizontally. Our miniature linear rails are capable of handling heavy loads within a very small footprint - perfect in applications where space is at a premium. A very precise, rigid system with low friction, manufactured in hardened stainless steel with excellent corrosion resistance and wear properties.
As specialists in linear motion systems, we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you request a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Miniature linear carriages. Corrosion resistant stainless steel body, with hardened stainless steel ball bearings. See L1010.CL for the corresponding rail clamp.
3mm standard width miniature linear rails. Corrosion resistant hardened stainless steel. Supplied with special low profile hex screws.
5mm standard width miniature linear rails. Corrosion resistant hardened stainless steel. Supplied with special low profile screws.
7mm standard width miniature linear rails. Corrosion resistant hardened stainless steel. Other lengths on request.
9mm standard width miniature linear rails. Corrosion resistant hardened stainless steel.
15mm standard width miniature linear rails. Corrosion resistant hardened stainless steel.
Miniature linear carriages, wide version. Corrosion resistant stainless steel body, with hardened stainless steel ball bearings.
10mm miniature linear rails, wide version. Corrosion resistant stainless steel body. Other rail sizes available on request.
14mm miniature linear rails, wide version. Corrosion resistant stainless steel body. Other rail sizes available on request.
18mm miniature linear rails, wide version. Corrosion resistant stainless steel body. Other rail sizes available on request.
24mm miniature linear rails, wide version. Corrosion resistant stainless steel body. Other rail sizes available on request.
42mm miniature linear rails, wide version. Corrosion resistant stainless steel body. Other rail sizes available on request
Manually-tightened clamp for miniature guide rails. Made from corrosion resistant hardened stainless steel (similar to AISI 440C).
Load capacities - explained
Dynamic loads – this is the main figure considered for miniature linear guideways. It is the moving load that the system can bear. It takes account of the total moving load as well as considerations such as impact, vibration and fatigue.
Static loads – this is a load that is constant for an extended time (i.e. the dead load the system can bear before any movement). It can be in tension or compression.
For these miniature linear guideways the radial and axial load capacities are the same.
Moment loads are twisting loads generated by off set loads in either X, Y or Z planes. Moment loads can be reduced by adding further carriages or rails to reduce any twisting of the carriage due to the load off set.
Why is there a standard width and a wide version rail?
Straightness of rails
What lengths can be provided?
Installation
Mounting the carriages to the rails
Do not simply remove the carriage from the dummy block, as some of the bearings might become displaced, rendering the carriage unusable.
The wide version is available in 7 different profile sizes, from 4mm to 42mm wide. The size 42 has dual fixing holes for a more secure installation.
The wide version is often used in single rail applications due to its increase load capacities, unlike the standard width, which is predominately used in pairs.