At Automotion Components we pride ourselves on being experts on components in motion, whether linear or rotary. Our range of rotary components includes rod ends, clevis joints, ball and socket joints, precision spur gears, flex pivots, turnbuckles, gear boxes and rigid couplings. As these are specialist parts don't hesitate to get in touch with our technical engineers who can help with calculations and choose the right products for your application.
Request your free catalogue here today and make use of our freely available CAD files to help plan your project.
We are committed to expanding and improving our product range, so keep an eye out for information we send you about our new products and services.
Stainless steel gear boxes with right angle drives. 20Ø shafts. Normally used as speed reducers but can be used as speed increasers.
Stainless steel gear boxes with right angle drives. 8Ø shafts. Normally used as speed reducers but can be used as speed increasers.
Stainless steel gear boxes with right angle drives. 15Ø shafts. Normally used as speed reducers but can be used as speed increasers.
Stainless steel gear boxes with right angle drives. 8Ø shafts. Normally used as speed reducers but can be used as speed increasers.
Stainless steel gear boxes with right angle drives. 25Ø shafts. Normally used as speed reducers but can be used as speed increasers.
Stainless steel gear boxes with right angle drives. 20Ø shafts. Normally used as speed reducers but can be used as speed increasers.
Stainless steel gear boxes with right angle drives. 25Ø shafts. Normally used as speed reducers but can be used as speed increasers.
Stainless steel gear boxes with right angle drives. 15Ø shafts. Normally used as speed reducers but can be used as speed increasers.
L version: Two way
T version: Three way
Shaft loading capacity
Part No. | Max. shaft radial load (Kg) | Max axial load (Kg) |
R2320 | 10 | 2 |
R2321 | 10 | 2 |
R2328 | 25 | 5 |
R2329 | 25 | 5 |
R2325 | 25 | 5 |
R2322 | 25 | 5 |
R2326 | 25 | 5 |
R2340 | 50 | 10 |
Part No. | Max. shaft radial load (Kg) | Max axial load (Kg) |
R2342 | 50 | 10 |
R2345 | 50 | 10 |
R2338 | 40 | 8 |
R2330 | 40 | 8 |
R2332 | 40 | 8 |
R2333 | 80 | 16 |
R2334 | 80 | 16 |
Max. output shaft speed (rpm) | Ratio | R2350 & R2351
| R2352 & R2353
| R2354 & R2355
| R2358 & R2359
| ||||||||||||||||
50 | 1:1 |
|
|
|
| ||||||||||||||||
100 | 1:1 |
|
|
|
| ||||||||||||||||
200 | 1:1 |
|
|
|
| ||||||||||||||||
400 | 1:1 |
|
|
|
| ||||||||||||||||
700 | 1:1 |
|
|
|
| ||||||||||||||||
1400 | 1:1 |
|
|
|
| ||||||||||||||||
2000 | 1:1 |
|
|
|
| ||||||||||||||||
3000 |
|
|
|
| |||||||||||||||||
50 | 1:2 |
|
|
|
| ||||||||||||||||
100 | 1:2 |
|
|
|
| ||||||||||||||||
200 | 1:2 |
|
|
|
| ||||||||||||||||
400 | 1:2 |
|
|
|
| ||||||||||||||||
700 | 1:2 |
|
|
|
| ||||||||||||||||
1400 | 1:2 |
|
|
|
|
For three way gearboxes the maximum output torque must be shared equally, between output shafts B and C. These right angled gearboxes can be used also as a speed increasers subject to a max 750 rpm. Speeds above 1400 rpm are only permitted for a short time.
Service factor Fs
<3 | >3 <8 | >8 <12 | >12-24 | |
Standard | 0,70 | 0,90 | 1,00 | 1,30 |
Light shocks | 0,90 | 1,00 | 1,30 | 1,80 |
Heavy shocks | 1,30 | 1,60 | 1,80 | 2,30 |
P = motor power (kW)
Pd = design power (kW)
Mt = output shaft torque (Nm)
n1 = input shaft speed (rpm)
n2 = output shaft speed (rpm)
Fs = service factor
Power calculation
Pd = P · Fs = 2,21 · 1,6 = 3,54 kW
P = 2,21 kW
Fs = 1,6
Output shaft torque calculation
n1 = 1400 rpm
n2 = 1400 rpm
Select unit
Refer to the table to select the gear box that has a maximum output torque of >24 Nm. Choose part number R2358 (max. output torque = 31 Nm).