Telescopic slides, also known as telescopic rails or drawer runners, are most commonly used in pairs. Typically used for sliding drawers, doors and platforms but can be used in any application where an item needs to travel in a linear fashion horizontally or vertically but where the application dictates a standard linear guide cannot be used due to the inability or undesire to have long guides spanning the full travel length.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you request a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Ideal for applications requiring a high degree of corrosion resistance.
Semi-telescopic rails with high load capacitities.
Extrememly strong and rigid slides with high load capacities.
High quality grade aluminium with steel ball bearings and cage. Full Extension.
This slide is compact, low profile and square shaped.
Our lightest duty telescopic slides. Still from cold-drawn steel but with unhardended raceways.
Ultra heavy duty telescopic slides. Still from cold-drawn bearing steel with hardened raceways.
These are full extension slides made from 316L stainless steel.
These are extended stroke (150%), heavy duty telescopic rails, with high load capacity and stiffness.
These are extended stroke (150%), heavy duty telescopic rails.
A 3 beam slide to support up to 200kg load, with positive stop. Cold rolled steel drawer slide, tested to 40,000 usage cycles.
3 beam full extension drawer slide, supports up to 80kg. Hold-in detent when slide is closed prevents drawer from sliding open. Tested to 80,000 cycles.
With a positive stop these drawer slides can be disconnected via pressing the disconnect lever. Tested to 80,000 cycles. 60kg load per pair.
With a 45kg load per pair capacity and a positive stop, these drawer slides have been tested o 60,000 cycles.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever. 30kg load per pair.
These slides have been tested to 60,000 usage cycles. 60kg load per pair.
Full extension drawer slide, light duty and low profile. Disconnect lever, positive stop and detent holds the drawer closed. 20kg load per pair.
Positive stop. These drawer slides have been tested to 60,000 usage cycles. Load 30kg per pair.
A 3 beam stainless steel slide to support up to 45kg. Hold-in detent when slide is closed and positive stop. Lever disconnect for easy drawer removal.
If you are looking for heavy duty, quality telescopic rails for industrial or commercial applications then these are the rails for you!
The best heavy duty telescopic slides on the market
These are unique rails that are not made from pressed steel but from cold-drawn steel section. The rails can take high loads, with very long strokes, with repeated use, low deflection and minimal play.
Commercial applications
Anti-corrosion option
Alloy coating or nickel plating of the rails and sliders can be applied to provide a corrosion resistant solution.
Quality
Smooth running, hardened raceways. Special slides available.
Rail types
Our range of telescopic rails covers partial, full stroke and over-extension.
For more information refer to our product specifications pages or call our technical department.
Specifications