Threaded inserts are used to quickly repair stripped, damaged or worn out threads with new stronger threads, or are used in original equipment to guarantee stronger thread connections. Automotion Components inserts are easy to install and remove, without the need for special drills, taps or pre-winder tools. The locking keys on threaded inserts are easily driven down into the thread of the surrounding base material, locking the insert securely in place.
Read more to find out about features of threaded inserts and how to install or remove them .
To help you choose the correct product for your application, don't hesitate to get in touch with our friendly and knowledgeable technical team, and they will be able to put you in the right direction.
Read more about Automotion's components which can be used in the Premium Aircraft Seating industry.
Threaded inserts are used to quickly repair stripped, damaged or worn out threads with new stronger threads, or are used in original equipment to guarantee stronger thread connections. Automotion Components inserts are easy to install and remove, without the need for special drills, taps or pre-winder tools. The locking keys on threaded inserts are easily driven down into the thread of the surrounding base material, locking the insert securely in place.
Read more to find out about features of threaded inserts and how to install or remove them .
To help you choose the correct product for your application, don't hesitate to get in touch with our friendly and knowledgeable technical team, and they will be able to put you in the right direction.
Read more about Automotion's components which can be used in the Premium Aircraft Seating industry.
Automotion Components offer a selection of treaded inserts; wire, heavy duty and thinwall in stainless steel, AISI 304, and carbon steel.
Stainless steel, AISI 304, with metric, coarse threads. Other threads are available on request.
Stainless steel, AISI 304, with 'screw lock' thread inserts. Prevailing torque design makes them useful in applications where there is cyclic vibration or impact.
Heavy duty inserts in stainlesss steel, AISI 304, or see P0083.2 for carbon steel version. Easy to install.
Thinwall thread inserts in stainless steel, AISI 304 or P0084.2 in carbon steel. Ideal for lighter duty applications. Easy to install with no special tools required.
Commercial grade solid thread inserts that allow any thread size to be drilled after installation. Available in stainless steel (AISI 304) or carbon steel.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.
Blackened steel. For use with metric thinwall threaded inserts P0084.1 and P0084.2.
Blackened steel. For use with metric heavy duty threaded inserts P0083.1 and P0083.2.
Automotion Components threaded inserts, if required, can be removed without damage to the parent/surrounding material, follow these steps.
1. Refer to the product data table of the installed threaded insert and identify the drill size and drill depth required for removal. Drill out the material between the insert keys and the internal thread to specifi ed depth.
2. Bend the locking keys inward and break off.
3. Remove the old insert using a screw extractor or similar.
4. Install a replacement insert into the original tapped hole as per installation instruction above.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.