At Automotion Components we pride ourselves on being experts on components in motion, whether linear or rotary. Our range of rotary components includes rod ends, clevis joints, ball and socket joints, precision spur gears, flex pivots, turnbuckles, gear boxes and rigid couplings. As these are specialist parts don't hesitate to get in touch with our technical engineers who can help with calculations and choose the right products for your application.
Request your free catalogue here today and make use of our freely available CAD files to help plan your project.
We are committed to expanding and improving our product range, so keep an eye out for information we send you about our new products and services.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Provides on average 10,000 hours trouble-free life.
Provides on average 10,000 hours trouble-free life
May also be used as speed increasers (here the max. shaft input speed for a 1:2 ratio unit is 750 rpm).
Very low operating noise levels. Temperature range is -20° to +80°.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Automotion have a wide range of right angle gearboxes. Available in two way, three way and four way configurations.
Series 2000
Our standard gearboxes in L (two way) and T (three way) versions. Shafts diameters from 8mm to 24mm.
Series 4000
Our less expensive, lighter duty gearboxes. Shafts diameters from 8mm to 25mm.
Series 5000
A unique range of 316 stainless steel right angle gearboxes. Shafts diameters from 8mm to 25mm.
Specifications
Ideals applications
L version: Two way
T version: Three way
Four way
Reversible
Series 2000 reference table
Part No. | Shaft ø | No. of shafts | Ratio | Max.input power kW (@ 1400 rpm) | Shaft B | Shaft C | Shaft D |
R2320 | 8 | 2 | 1:1 1:2 | 0,42 0,10 | 3,0 1,5 | - - | - - |
R2321 | 8 | 3 | 1:1 1:2 | 0,42 0,10 | 1,5 0,8 | 1,5 0,8 | - - |
R2322 | 14 | 4 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 4,5 2,5 1,7 | 4,5 2,5 1,7 | 4,5 2,5 1,7 |
R2325 | 14 | 3 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 9,0 5,0 3,5 | 4,5 2,5 1,7 | - - - |
R2328 | 14 | 3 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 6,5 3,5 2,5 | 4,5 2,5 1,7 | - - - |
R2329 | 14 | 2 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 13,0 7,0 5,0 | - - - | - - - |
R2336 | 14 | 3 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 13,0 7,0 5,0 | - - - | - - - |
R2340 | 24 | 3 | 1:1 1:2 1:3 | 7,35 2,94 1,47 | 35,0 28,0 18,0 | 18,0 14,0 9,0 | - - - |
Shaft loading capacity
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2300 | 10 | 2 |
R2304 | 10 | 2 |
R2306 | 25 | 5 |
R2307 | 25 | 5 |
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2308 | 40 | 8 |
R2310 | 40 | 8 |
R2312 | 80 | 16 |
R2314 | 80 | 16 |
Service factor Fs
<3 | >3 <8 | >8 <12 | >12-24 | |
Standard | 0,70 | 0,90 | 1,00 | 1,30 |
Light shocks | 0,90 | 1,00 | 1,30 | 1,80 |
Heavy shocks | 1,30 | 1,60 | 1,80 | 2,30 |
P = motor power (kW)
Pd = design power (kW)
Mt = output shaft torque (Nm)
n1 = input shaft speed (rpm)
n2 = output shaft speed (rpm)
Fs = service factor
Pd = P · Fs = 1,1 · 1,5 = 1,65 kW
P = 1,1 kW
Fs = 1,5
Series 4000 reference table
Part No. | Shaft ø | No. of shafts | Ratio | Max.input power kW (@ 1400 rpm) | Shaft B | Shaft C |
R2300 | 8 | 2 | 1:1 1:2 | 0,37 0,15 | 2,4 2,0 | - - |
R2302 | 8 | 3 | 1:1 1:2 | 0,37 0,15 | 1,2 1,0 | 1,2 1,0 |
R2306 | 14 | 3 | 1:1 1:2 | 1,30 0,50 | 4,4 3,4 | 4,4 3,4 |
R2307 | 14 | 3 | 1:1 1:2 | 1,30 0,50 | 8,8 6,8 | - - |
R2308 | 14 | 2 | 1:1 1:2 | 4,00 1,50 | 27,2 20,0 | - - |
R2310 | 14 | 3 | 1:1 1:2 | 4,00 1,50 | 13,6 10,0 | 13,6 10,0 |
R2312 | 14 | 2 | 1:1 1:2 | 6,50 3,00 | 44,0 40,9 | - - |
R2314 | 24 | 3 | 1:1 1:2 | 6,50 3,00 | 22,0 20,4 | 22,0 20,4 |
Shaft loading capacity
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2300 | 10 | 2 |
R2304 | 10 | 2 |
R2306 | 25 | 5 |
R2307 | 25 | 5 |
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2308 | 40 | 8 |
R2310 | 40 | 8 |
R2312 | 80 | 16 |
R2314 | 80 | 16 |
Service factor Fs
<3 | >3 <8 | >8 <12 | >12-24 | |
Standard | 0,70 | 0,90 | 1,00 | 1,30 |
Light shocks | 0,90 | 1,00 | 1,30 | 1,80 |
Heavy shocks | 1,30 | 1,60 | 1,80 | 2,30 |
P = motor power (kW)
Pd = design power (kW)
Mt = output shaft torque (Nm)
n1 = input shaft speed (rpm)
n2 = output shaft speed (rpm)
Fs = service factor
Pd = P · Fs = 2,21 · 1,6 = 3,54 kW
P = 2,21 kW
Fs = 1,6