Constant radius, variable radius are available in standard radii, non-standard radii to your drawings are also possible. Straight and curved sections in a single length can be supplied.
Any radius
Anti-corrosion
Alloy coating or nickel plating of the rails and sliders can be applied to provide a corrosion resistant solution.
Two profiles
Examples
Circle
Semi-circle
Arcs
Ovals
Complex rails with varied radii and angles
Sliding doors & windows
Internal sliding doors gates • roof lights display cases
Special purpose & packaging machines
Precision positioning systems handling units • robotic systems cutting machines
Safety guarding
Extending protective systems sliding gates automatic pick & place
Transport (military)
Sliding seats protective hatches stretcher extensions
Transport (naval)
Sliding hatches pull-out storage
Transport (automotive)
Ambulance sliding systems fire fighting vehicles sliding panels
Transport (rail)
Seat adjustment sliding doors battery removal units
The sliders have eccentric rollers that are adjustable with the thin spanner that is supplied with them. This allows the preload of the system to be set as required – tight or free running.
Slider type | C0ax N | C0rad N |
L1978.CX16-070 | 390 | 560 |
L1978.CX23-100 | 1110 | 1600 |
Slider type | Tightening torque Nm |
L1978.CX16-070 | 7 |
L1978.CX23-100 | 12 |
If the Curviline system is delivered as a system, the sliders are already set with no clearance. In this case fi xing screws are secured with Loctite® at the factory.
If delivered separately, or if the sliders are to be installed in another track, the eccentric rollers must be re-adjusted.
Important: Loctite® must be applied to the roller fixing screws to prevent loosening.
Do not pre-drill fixing holes in the surface the curved rails is going to be mounted to. Use the curved rail as the guide.