The definition of a gearbox is literally a box containing gears. A gearbox takes input power and transmits it to the output shafts - which can, for example, have less speed and more power, or more speed and less power. The output torque and speed is determined by the input power and the gear ratio. Gearboxes also allow for power transmission to change direction - e.g. right-angled gearboxes. There are many types of gearbox: bevel gearboxes, helical gearboxes, and worm gearboxes are all examples.
Below, you can find reference tables to help you choose the correct gearbox for your needs.
Two styles
L version (two way) and T version (three way).
Excellent corrosion resistance
High quality 316 stainless housing and shafts with a very smooth body. Hardened steel Gleason spiral bevel gears.
Four different shaft diameters
8mm, 15mm, 20mm and 25mm.
Features
Ideal applications
L version: Two way
T version: Three way
Shaft loading capacity
Part No. | Max. shaft radial load (Kg) | Max axial load (Kg) |
R2320 | 10 | 2 |
R2321 | 10 | 2 |
R2328 | 25 | 5 |
R2329 | 25 | 5 |
R2325 | 25 | 5 |
R2322 | 25 | 5 |
R2326 | 25 | 5 |
R2340 | 50 | 10 |
Part No. | Max. shaft radial load (Kg) | Max axial load (Kg) |
R2342 | 50 | 10 |
R2345 | 50 | 10 |
R2338 | 40 | 8 |
R2330 | 40 | 8 |
R2332 | 40 | 8 |
R2333 | 80 | 16 |
R2334 | 80 | 16 |
Max. output shaft speed (rpm) | Ratio | R2350 & R2351
| R2352 & R2353
| R2354 & R2355
| R2358 & R2359
| ||||||||||||||||
50 | 1:1 |
|
|
|
| ||||||||||||||||
100 | 1:1 |
|
|
|
| ||||||||||||||||
200 | 1:1 |
|
|
|
| ||||||||||||||||
400 | 1:1 |
|
|
|
| ||||||||||||||||
700 | 1:1 |
|
|
|
| ||||||||||||||||
1400 | 1:1 |
|
|
|
| ||||||||||||||||
2000 | 1:1 |
|
|
|
| ||||||||||||||||
3000 |
|
|
|
| |||||||||||||||||
50 | 1:2 |
|
|
|
| ||||||||||||||||
100 | 1:2 |
|
|
|
| ||||||||||||||||
200 | 1:2 |
|
|
|
| ||||||||||||||||
400 | 1:2 |
|
|
|
| ||||||||||||||||
700 | 1:2 |
|
|
|
| ||||||||||||||||
1400 | 1:2 |
|
|
|
|
For three way gearboxes the maximum output torque must be shared equally, between output shafts B and C. These right angled gearboxes can be used also as a speed increasers subject to a max 750 rpm. Speeds above 1400 rpm are only permitted for a short time.
Service factor Fs
<3 | >3 <8 | >8 <12 | >12-24 | |
Standard | 0,70 | 0,90 | 1,00 | 1,30 |
Light shocks | 0,90 | 1,00 | 1,30 | 1,80 |
Heavy shocks | 1,30 | 1,60 | 1,80 | 2,30 |
P = motor power (kW)
Pd = design power (kW)
Mt = output shaft torque (Nm)
n1 = input shaft speed (rpm)
n2 = output shaft speed (rpm)
Fs = service factor
Power calculation
Pd = P · Fs = 2,21 · 1,6 = 3,54 kW
P = 2,21 kW
Fs = 1,6
Output shaft torque calculation
n1 = 1400 rpm
n2 = 1400 rpm
Select unit
Refer to the table to select the gear box that has a maximum output torque of >24 Nm. Choose part number R2358 (max. output torque = 31 Nm).
Automotion have a wide range of right angle gearboxes. Available in two way, three way and four way configurations.
Series 2000
Our standard gearboxes in L (two way) and T (three way) versions. Shafts diameters from 8mm to 24mm.
Series 4000
Our less expensive, lighter duty gearboxes. Shafts diameters from 8mm to 25mm.
Series 5000
A unique range of 316 stainless steel right angle gearboxes. Shafts diameters from 8mm to 25mm.
Specifications
Ideals applications
L version: Two way
T version: Three way
Four way
Reversible
Series 2000 reference table
Part No. | Shaft ø | No. of shafts | Ratio | Max.input power kW (@ 1400 rpm) | Shaft B | Shaft C | Shaft D |
R2320 | 8 | 2 | 1:1 1:2 | 0,42 0,10 | 3,0 1,5 | - - | - - |
R2321 | 8 | 3 | 1:1 1:2 | 0,42 0,10 | 1,5 0,8 | 1,5 0,8 | - - |
R2322 | 14 | 4 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 4,5 2,5 1,7 | 4,5 2,5 1,7 | 4,5 2,5 1,7 |
R2325 | 14 | 3 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 9,0 5,0 3,5 | 4,5 2,5 1,7 | - - - |
R2328 | 14 | 3 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 6,5 3,5 2,5 | 4,5 2,5 1,7 | - - - |
R2329 | 14 | 2 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 13,0 7,0 5,0 | - - - | - - - |
R2336 | 14 | 3 | 1:1 1:2 1:3 | 1,83 0,50 0,25 | 13,0 7,0 5,0 | - - - | - - - |
R2340 | 24 | 3 | 1:1 1:2 1:3 | 7,35 2,94 1,47 | 35,0 28,0 18,0 | 18,0 14,0 9,0 | - - - |
Shaft loading capacity
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2300 | 10 | 2 |
R2304 | 10 | 2 |
R2306 | 25 | 5 |
R2307 | 25 | 5 |
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2308 | 40 | 8 |
R2310 | 40 | 8 |
R2312 | 80 | 16 |
R2314 | 80 | 16 |
Service factor Fs
<3 | >3 <8 | >8 <12 | >12-24 | |
Standard | 0,70 | 0,90 | 1,00 | 1,30 |
Light shocks | 0,90 | 1,00 | 1,30 | 1,80 |
Heavy shocks | 1,30 | 1,60 | 1,80 | 2,30 |
P = motor power (kW)
Pd = design power (kW)
Mt = output shaft torque (Nm)
n1 = input shaft speed (rpm)
n2 = output shaft speed (rpm)
Fs = service factor
Pd = P · Fs = 1,1 · 1,5 = 1,65 kW
P = 1,1 kW
Fs = 1,5
Series 4000 reference table
Part No. | Shaft ø | No. of shafts | Ratio | Max.input power kW (@ 1400 rpm) | Shaft B | Shaft C |
R2300 | 8 | 2 | 1:1 1:2 | 0,37 0,15 | 2,4 2,0 | - - |
R2302 | 8 | 3 | 1:1 1:2 | 0,37 0,15 | 1,2 1,0 | 1,2 1,0 |
R2306 | 14 | 3 | 1:1 1:2 | 1,30 0,50 | 4,4 3,4 | 4,4 3,4 |
R2307 | 14 | 3 | 1:1 1:2 | 1,30 0,50 | 8,8 6,8 | - - |
R2308 | 14 | 2 | 1:1 1:2 | 4,00 1,50 | 27,2 20,0 | - - |
R2310 | 14 | 3 | 1:1 1:2 | 4,00 1,50 | 13,6 10,0 | 13,6 10,0 |
R2312 | 14 | 2 | 1:1 1:2 | 6,50 3,00 | 44,0 40,9 | - - |
R2314 | 24 | 3 | 1:1 1:2 | 6,50 3,00 | 22,0 20,4 | 22,0 20,4 |
Shaft loading capacity
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2300 | 10 | 2 |
R2304 | 10 | 2 |
R2306 | 25 | 5 |
R2307 | 25 | 5 |
Part No. | Max. shaft radial load (Kg) | Max. axial load (Kg) |
R2308 | 40 | 8 |
R2310 | 40 | 8 |
R2312 | 80 | 16 |
R2314 | 80 | 16 |
Service factor Fs
<3 | >3 <8 | >8 <12 | >12-24 | |
Standard | 0,70 | 0,90 | 1,00 | 1,30 |
Light shocks | 0,90 | 1,00 | 1,30 | 1,80 |
Heavy shocks | 1,30 | 1,60 | 1,80 | 2,30 |
P = motor power (kW)
Pd = design power (kW)
Mt = output shaft torque (Nm)
n1 = input shaft speed (rpm)
n2 = output shaft speed (rpm)
Fs = service factor
Pd = P · Fs = 2,21 · 1,6 = 3,54 kW
P = 2,21 kW
Fs = 1,6