Miniature linear rails or guideways are systems supporting the movement of items or loads along a defined path. Our miniature linear rails allow travel along a straight line path and are smaller, more compact versions of our linear rail range. They are generally made of hardened, corrosion resistant stainless steels.
Miniature linear guideway systems are widely used throughout industry for precise, compact applications.
The gothic arch shape of the rails have a 45° contact ensuring similar load capacities in all directions. Use of a large number of stainless steel balls enables a high moment and load capacity within a compact space. These smooth running rails have low break-away forces and a low coefficient of friction.
Stainless steel
Anti-corrosion for use in scientific, medical and pharmaceutical applications.
Standard and wide versions
Our standard width is a compact, high performance rail in six sizes.
The wide version can generally accept higher loads and moment forces, and as a result are especially suited for single rail applications.
Stocked
7 rail profiles ready for same day despatch. Interchangeable with other manufacturers part numbers including THK, INA, Bosch, IKO etc.
Rail Sizes
Load capacities - explained
Dynamic loads – this is the main figure considered for miniature linear guideways. It is the moving load that the system can bear. It takes account of the total moving load as well as considerations such as impact, vibration and fatigue.
Static loads – this is a load that is constant for an extended time (i.e. the dead load the system can bear before any movement). It can be in tension or compression.
For these miniature linear guideways the radial and axial load capacities are the same.
Moment loads are twisting loads generated by off set loads in either X, Y or Z planes. Moment loads can be reduced by adding further carriages or rails to reduce any twisting of the carriage due to the load off set.
Why is there a standard width and a wide version rail?
Straightness of rails
What lengths can be provided?
Installation
Mounting the carriages to the rails
Do not simply remove the carriage from the dummy block, as some of the bearings might become displaced, rendering the carriage unusable.
The wide version is available in 7 different profile sizes, from 4mm to 42mm wide. The size 42 has dual fixing holes for a more secure installation.
The wide version is often used in single rail applications due to its increase load capacities, unlike the standard width, which is predominately used in pairs.