Solid Rollers - have a smooth surface and a solid body
Durasoft Rollers - have a smooth contact surface with teardrop holes to allow greater roller compression under load
Finned Rollers - are grooved and provides self-cleaning as dirt, debris and liquid pass under the contact surface of the roller
20 durmeter: Stiff foam rubber
35 durometer: Pencil rubber top
60 durometer: Car tyre
80 durometer: Skateboard wheel
90 durometer: Hockey puck
Bearing Type | Inside diameter (inches) | Outside diameter (inches) | Width (inches) | Load (Kg) | Speed (rpm) |
A - Standard Double | .313/.317 | .870/.875 | .498/.502 | 55 36 24 20 | 50 100 250 500 |
B - Standard Single | .500/505 | 1.245/1.250 | .370/.380 | 119 79 51 47 | 50 100 250 500 |
C - Standard Double | .500/505 | 1.245/1.250 | .745/.755 | 192 128 83 70 | 50 100 250 500 |
With the calculations above, typical life is approximately 2500 hours.
Bearing Type | Inside diameter (inches) | Outside diameter (inches) | Width (inches) | Load (Kg) | Speed (rpm) |
H | .3745/.3750 | .6245/.6255 | .865/.875 | 167 146 116 85 | 33 50 100 250 |
I | .6245/.6250 | .8745/.8755 | .990/1.000 | 277 242 192 142 | 33 50 100 250 |
With the calculations above, typical life is approximately 1,000,000 revolutions or 500 hours. The bearings are shielded and pre-lubricated for life with grease.
A clutch roller can only be used in one direction, as shown. See data table for clutch direction of particular part number e.g P2756....
Left clutch bearing
Right clutch bearing
Nitrile - One Colour
Neoprene - One Colour
35 Durometer (Yellow)
60 Durometer (BLue)
80 Durometer (Red)
95 Durometer (Orange)
Base Elastomer | Chemical Name | Advantages | Disadvantages | Max. Temp | Min. Temp |
White Nitrile | Nitrile Butadiene | Resistant to petrolium, oil, alcohol & abrasion. | Affected by degreaser solvents. | Continuous 79ºC Intermittent 107ºC | -51ºC |
Neoprene Black | Chloroprene | Flame and weather resistant. Resistant to Petroleum, oil, ozone & high temp. | Affected by phosphate hydraulic fluids, aromatic hydrocarbons. | Continuous 93ºC Intermittent 121ºC | -40ºC |
Urethane | Di-lsocyante Polyurethane | Highest abrasion resistance, strength & load bearing. High elongation, hardness. Resistance to Ozone & Oxygen. | Affected by ether, esters, acid, aromatics, alkallis. | Continuous 93ºC Intermittent 121ºC | -54ºC |
Property: | Nitrile | Neoprene | Urethane |
Tensile Strength | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Ozone Resistance | ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
Cut Resistance | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Abrasion Resistance | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Resistance to: | White Nitrile | Neoprene | Urethane |
Compression Set | ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ |
ASTM #1 Oil | ✔ ✔ ✔ ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
ASTM #2 Oil | ✔ ✔ ✔ ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
Reference Fuel B | ✔ ✔ ✔ | ✔ ✔ | ✔ ✔ ✔ ✔ |
Ketones: MEK | ✔ | ✔ ✔ | ✔ |
Aromatics: Toluene | ✔ ✔ ✔ | ✔ | ✔ ✔ ✔ ✔ |
Aliphatics: Hexane | ✔ ✔ ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ |
Ethyl Acetate | ✔ | ✔ ✔ ✔ | ✔ |
Cellosilve | ✔ ✔ | ✔ ✔ ✔ ✔ | ✔ |
Methylene Chloride | ✔ | ✔ | ✔ ✔ ✔ ✔ |
Trichloroethylene | ✔ | ✔ | ✔ ✔ ✔ ✔ |
Diethylene Glycol | ✔ ✔ ✔ ✔ | ✔ ✔ ✔ ✔ | ✔ ✔ ✔ |
Isopropyl Alcohol | ✔ ✔ ✔ | ✔ ✔ ✔ | ✔ ✔ ✔ |
Caustics: 10% NaOH | ✔ ✔ ✔ | ✔ ✔ ✔ | ✔ |
Acids: H2S04 | ✔ ✔ | ✔ ✔ ✔ | ✔ |
Excellent ✔ ✔ ✔ ✔
Good ✔ ✔ ✔
Fair ✔ ✔
Poor ✔