Carbon steel inserts, stainless steel inserts and solid inserts.
Wixroyd threaded inserts, if required, can be removed without damage to the parent/surrounding material, follow these steps.
1. Refer to the product data table of the installed threaded insert and identify the drill size and drill depth required for removal. Drill out the material between the insert keys and the internal thread to specifi ed depth.
2. Bend the locking keys inward and break off.
3. Remove the old insert using a screw extractor or similar.
4. Install a replacement insert into the original tapped hole as per installation instruction above.