Units | Price/unit after discount | Applied Discount |
1-9 | £ 169.45 | 0% |
10-19 | £ 152.51 | 10% |
20-49 | £ 144.03 | 15% |
50-99 | £ 135.56 | 20% |
100+ | £ 118.62 | 30% |
Hardened and ground steel. Matt black oxide ceramic layer, Thickness 2-10 ยต. No deformation of the parts. Resistant to acids, alkalis and solvents. Relatively soft layer (up to 350 HV), which clears away by rolling over in the area of the raceways. Suitable for applications in the optic and medical industry.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1016.15 through to L1016.55).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
Improved version with ball cages allowing the carriages to be removed from the rail without the balls falling out.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk