Steel Lead Screws
right hand thread
Units | Price/unit after discount | Applied Discount |
1-9 | - | 0% |
10-19 | - | 10% |
20-39 | - | 15% |
40-49 | - | 25% |
50-99 | - | 30% |
100+ | - | 40% |
Steel (EN10277-3, 11SMnPb37). Manufactured to ISO2901/2903 (DIN 103).
Used for low rotation speeds, manual control, for clamping or locking functions and for receiving dead weights.
The use of steel to steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk