Precision Lead Screws
screw only, stainless
Units | Price/unit after discount | Applied Discount |
1-4 | - | 0% |
5-9 | - | 5% |
10-19 | - | 10% |
20-49 | - | 15% |
50+ | - | 25% |
Stainless steel screw (SUS 304).
High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Order corresponding lead screw- see part L1350.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk