Minature Support Units
fixed
Units | Price/unit after discount | Applied Discount |
1-4 | - | 0% |
5-9 | - | 5% |
10-19 | - | 10% |
20-49 | - | 15% |
50+ | - | 25% |
Generally used with small diameter lead screws - see technical pages for lead screw core diameters and end machining required.
Use with floating support unit (L1356). For required end machining of the lead screws see technical pages.
End machining of lead screws on request.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk