Units | Price/unit after discount | Applied Discount |
1-4 | £ 184.96 | 0% |
5-19 | £ 166.46 | 10% |
20-39 | £ 161.84 | 12.5% |
40-59 | £ 157.22 | 15% |
60-99 | £ 152.59 | 17.5% |
100+ | £ 138.72 | 25% |
Steel (16MnCr5 or 100Cr6), with Vulkolan seals.
Produced to DIN 69051 form B.
Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1375.
For miniature ball screws Ø6 to Ø14 see part no. L1379.
Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.