Units | Price/unit after discount | Applied Discount |
1-4 | £ 129.04 | 0% |
5-19 | £ 116.14 | 10% |
20-39 | £ 112.91 | 12.5% |
40-59 | £ 109.68 | 15% |
60-99 | £ 106.46 | 17.5% |
100+ | £ 96.78 | 25% |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5 or 10mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 3000mm available.
For ball screw nuts see parts L1370-L1374 & L1377.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.