Units | Price/unit after discount | Applied Discount |
1-4 | £ 423.03 | 0% |
5-19 | £ 380.73 | 10% |
20-39 | £ 370.15 | 12.5% |
40-59 | £ 359.58 | 15% |
60-99 | £ 349.00 | 17.5% |
100+ | £ 317.27 | 25% |
Steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5,20 or 50mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 3000mm available.
For ball screw nuts see parts L1370-L1374 & L1377.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request.
Also available as a left hand thread for 5mm pitch.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.