Units | Price/unit after discount | Applied Discount |
1-4 | £ 504.60 | 0% |
5-19 | £ 454.14 | 10% |
20-39 | £ 441.53 | 12.5% |
40-59 | £ 428.91 | 15% |
60-99 | £ 416.30 | 17.5% |
100+ | £ 378.45 | 25% |
Black chrome steel (CF53 or C55R), induction hardened to 60 HRC ±2, polished.
Gothic profile with a 5 or 10mm lead.
Tolerance T7 - 50µ/300mm. Shorter lengths or longer lengths up to a maximum of 6000mm available.
For ball screw nuts see part L1377.
For end screw machining to suit ball screw support units see relevant ball screw supports (L1388-L1406). End machining on request. Anti corrosion finish consists of a thin layer of black chrome and produces good resistance to wear, and a protective effect against corrosion. Layer thickness 2µm to 10µm.
Ensure the ball nut can be fitted to the ball screw after machining. Do not remove the ball nut from the sleeve prior to installation - the balls come free rendering the ball nut unusable.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk