Units | Price/unit after discount | Applied Discount |
1-4 | £ 164.11 | 0% |
5-19 | £ 147.70 | 10% |
20-39 | £ 143.60 | 12.5% |
40-59 | £ 139.49 | 15% |
60-99 | £ 135.39 | 17.5% |
100+ | £ 123.08 | 25% |
Black chrome steel (16MnCr5 or 100Cr6), with Vulkolan seals.
Precision class C7.
Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1377.
Anti corrosion finish consists of a thin layer of black chrome and produces good resistance to wear, and a protective effect against corrosion. Layer thickness 2-10µm.
For easy mounting of the ball screw nuts see the nut bracket - part L1377.
Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk