Units | Price/unit after discount | Applied Discount |
1-4 | £ 150.04 | 0% |
5-19 | £ 135.04 | 10% |
20-39 | £ 131.29 | 12.5% |
40-59 | £ 127.53 | 15% |
60-99 | £ 123.78 | 17.5% |
100+ | £ 112.53 | 25% |
Steel body (16MnCr5), balls (100Cr6) and polyurethane (Vulkolan) seals.
Axial clearance 0,05mm.
Preload max. 5% of dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
For use with miniature ball screws L1379.
Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.