Disc Type Handwheels
Units | Price/unit after discount | Applied Discount |
1-19 | £ 46.31 | 0% |
20-49 | £ 41.68 | 10% |
50-99 | £ 39.36 | 15% |
100-499 | £ 34.73 | 25% |
500+ | £ 30.10 | 35% |
Black thermoplastic, burnished steel bushing.
Max. temperature +70°C.
Other ratios and spacers available on request. Different location of position indicator on counter available on request.
Four digit readout, red indicates decimals.
Clockwise rotation: part numbers end with -C.
Anti-Clockwise rotation: part numbers end with -A.