Disc Type Handwheels
Units | Price/unit after discount | Applied Discount |
1-19 | £ 56.56 | 0% |
20-49 | £ 50.90 | 10% |
50-99 | £ 48.08 | 15% |
100-499 | £ 42.42 | 25% |
500+ | £ 36.76 | 35% |
Black thermoplastic, burnished steel bushing.
Max. temperature +70°C.
Other ratios and spacers available on request. Different location of position indicator on counter available on request.
Five digit readout, red indicates decimals.
Clockwise rotation: part numbers end with -C.
Anti-Clockwise rotation: part numbers end with -A.