Curviline Sliders
size 16
Units | Price/unit after discount | Applied Discount |
1-4 | £ 181.60 | 0% |
5-9 | £ 172.52 | 5% |
10-19 | £ 163.44 | 10% |
20-49 | £ 154.36 | 15% |
50+ | £ 136.20 | 25% |
Slider body: Fe360. Roller 100Cr6. Roller pins: Lubricated for life.
Finish: electrolytic zinc plated.
Where moment loads are present use two or more sliders. Constant (L1978.CRX16) and variable (L1978.VRX16) radii rails can be produced.
Temperature range -30°C to +100°C.
All stainless steel available. Other coatings and finishes are also available.