Curviline Sliders
size 16
Units | Price/unit after discount | Applied Discount |
1+ | - |
Slider body: Fe360. Roller 100Cr6. Roller pins: Lubricated for life.
Finish: electrolytic zinc plated.
Where moment loads are present use two or more sliders.
Constant (L1978.CRX23) and variable (L1978.VRX23) radii rails can be produced.
Temperature range -30°C to +100°C.
All stainless steel available. Other coatings and finishes are also available.