Thrust Screws
brass pad
Units | Price/unit after discount | Applied Discount |
1-9 | £ 5.09 | 0% |
10-19 | £ 4.58 | 10% |
20-49 | £ 4.33 | 15% |
50-99 | £ 4.07 | 20% |
100+ | £ 3.82 | 25% |
Screw: stainless steel 1.4305 (AISI 303).
Pad: brass.
Brass pad pressed in. These thrust screws can be used for gentle clamping or pressing of threaded spindles, axles, shafts or surface treated parts.