Units | Price/unit after discount | Applied Discount |
1-99 | £ 3.27 | 0% |
100-249 | £ 2.94 | 10% |
250-749 | £ 2.62 | 20% |
750+ | £ 2.29 | 30% |
Stainless steel (AISI 303, 1.4305) black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.
These shoulder screws are less expensive than the 416 steel grade (see part no. P0133),
which are harder but less resistant to corrosion.
For Ø16 (and above) stainless steel shoulder screws see part no. P0137.
Special lengths and diameters produced to drawings.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk