Shoulder Screws - Cap Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 2.93 | 0% |
100-249 | £ 2.64 | 10% |
250-749 | £ 2.34 | 20% |
750+ | £ 2.05 | 30% |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (P0130).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk