Shoulder Screws - Cap Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1+ | - |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.