Units | Price/unit after discount | Applied Discount |
1-49 | £ 3.92 | 0% |
50-99 | £ 3.33 | 15% |
100-199 | £ 3.14 | 20% |
200-499 | £ 2.94 | 25% |
500-999 | £ 2.74 | 30% |
1000+ | £ 2.55 | 35% |
Aluminium.
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (A4, AISI 316), brass.
For stainless (A2) retainer flanges please see part no. P0169.A2.
Select the retainer flange to suit thread of the captive screw and the thickness of the panel to be retained.
Drill and countersink hole in the panel and use the ball bearing supplied to spread the flange into the countersunk hole.
The captive screw is then screwed into the flange and the screw is retained to the panel.
Mounting hole diameter to H9 clearance.
Countersunk d6 to 90°.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk