Units | Price/unit after discount | Applied Discount |
1-49 | £ 5.16 | 0% |
50-99 | £ 4.39 | 15% |
100-199 | £ 4.13 | 20% |
200-499 | £ 3.87 | 25% |
500-999 | £ 3.61 | 30% |
1000+ | £ 3.35 | 35% |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Seals substances in and contaminants out.
Screws generally as DIN 7985 H, ISO 7045.
Re-useable.
Max temperature range: -100°C to +260°C.
Pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch.
Threads are metric coarse pitch.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk