Units | Price/unit after discount | Applied Discount |
1-49 | £ 5.39 | 0% |
50-99 | £ 4.31 | 20% |
100-199 | £ 4.04 | 25% |
200-499 | £ 3.77 | 30% |
500-999 | £ 3.50 | 35% |
1000+ | £ 3.23 | 40% |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel (AISI 316, 1.440) on request.
Screws generally as DIN 7991, ISO 10642, seals substances in and contaminants out.
Re-useable. Clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.
h1 dimension is the intersection of the countersunk and shank.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk