Units | Price/unit after discount | Applied Discount |
1-49 | £ 13.19 | 0% |
50-99 | £ 10.55 | 20% |
100-199 | £ 9.89 | 25% |
200-499 | £ 9.23 | 30% |
500-999 | £ 8.57 | 35% |
1000+ | £ 7.91 | 40% |
Stainless steel (A4, AISI 316), with ribbed silicone rubber bonded sealing element.
Seals substances in and contaminants out. The silicone contact surface has continuous ridge which forms a 360.C seal around periphery of the washer when compressed. The silicone also forms a seal under the head of its fastener making full contact with the threads/ shank thereby are fully re-usable. Max. temperature range: -75C to +205C. IP 66/68 rated, pressure range: exceeds 100 psi internal and external.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk