Thin Head Thumb Screws
303 series stainless
Units | Price/unit after discount | Applied Discount |
1-49 | £ 4.92 | 0% |
50-99 | £ 3.94 | 20% |
100-199 | £ 3.69 | 25% |
200-499 | £ 3.44 | 30% |
500-999 | £ 3.20 | 35% |
1000+ | £ 2.95 | 40% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
Stainless steel 303 series is a hard stainless steel which may (in harsh conditions) exhibit slight signs of rusting. Typically used in food and pharmaceutical applications.