Automotion Components are UK agents for the top quality range of lifting bolts and rings from Codipro. Each lifting ring is strict lifting regulation standards with individually marked with safe lifting limits, a unique identifier and a CE mark. Certificates of compliance are delivered with each product.
We provide all the necessary safety instructions and technical help for using lifting rings in your desired application. As members of the Lifting Equipment Engineers Association, Automotion Components has been rigorously audited for safety compliance standards.
We supply the majority of GRADUP products whose benefits can be seen here. For full technical and safety information click the button on to the right or don't hestiate to get in touch with us.
Available in M8 to M48 threads in male and female thread versions, load ratings to up to 15 tons per ring. Allows rotation of the lifting bolts in a single axis to align with the lift.
Female single articulation swivel eye bolts available in M8 to M36 threads. Allows for up loads of up to 10 tons per ring.
Double articulated swivel lifting rings with male thread. Available in M4 to M30 as well as up to UNC 1"-8 threads. Very low overhang and large support surface.
Double articulated swivel lifting nuts with female thread, available from M8 to M22 and up to UNC 7/8"-9 threads. A very low overhang gives improved safety function.
Highly versatile double swivel shackles with male threads from M24 to M100 and UNC to 2"-4 1/2m, supporting loads up to 90 tons.
Double swivel shackle nuts with female threads. Available from M24 to M52 and up to UNC 2"-4 1/2. Capable of supporting loads of up to 89 tons.
The ultimate heavy duty lifting ring, available from M64 to M100 threads and capable of lifting up loads of up to 150 tons per ring. No comparable product on the market.
Fully stainless steel version of our male double articulated swivel lifting rings. Ideal for corrosions resistant applications from offshore oil rigs to wind energy components.
Fully stainless steel versions of our female double lifting nuts. Available in threads from M8 to M22, supporting loads of up to 47 tons each.
Fully stainless double swivel lifting rings available in threads from M30 to M45, and up to UNC 1 1/2"-6. Shorter threads are available on request.
Fully stainless double swivel lifting nuts available in threads from M24 to M36 and up to UNC 1 3/8"-6. Features automatic position recovery.
High visibility lifting bolts for use by personnel in safety harnesses. Marked with the number of people each ring can support. Ideal for maintenance of buildings or offshore industries.
Safety is everything when it comes to lifting heavy loads frequently and reliably. Our lifting ring products are tested to 10,000 lifts and undergo rigorous certification. We will also provide an inspection of a requested product free of charge to make sure it has met every standard.
• Safety factors of 4:1 or 5:1
• Zinc coatings for added corrosion resistance
• Full 360° rotational and 180° vertical articulation
• Capable of safely swivelling under load
• Each lifting ring has a unique identification number engraved for traceability
• Available with metric or imperial threads