Our range of lead screw accessories provide you with everything you need to make your life easier if you are manually operating a lead screw. We have a range of handwheels, position counters so you know how many turns of the lead screw have been performed, and spindle locks so you can lock the lead screw into position. Also check out our range of bearing supports to support the lead screw at the ends.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you download a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Aluminium disc handwheels with duroplast handles. Rim turned and polished. Ideal for use with our lead screws.
Made from duroplast with zinc plated steel hub. Pilot hole allows for different sizes of keyways or holes to be machined into the boss.
Four digit read out position counter, with red indicator for decimals. Clockwise (-C) and anti-clockwise (-A) versions available.
Five digit read out position counter, with red indicator for decimals. Clockwise (-C) and anti-clockwise (-A) versions available.
For quick and secure locking of shafts via a simple one click of the knob. Can fix revolving and axial sliding shafts. Made from polyamide with stainless steel clamp collar.