At Automotion Components we offer a wide range of positioning stages across X, Y & Z stages, cross roller , dovetail and needle roller styles, manual and automated.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you download a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Manual single axis positioning stages. Crossed roller versions for heavier loads and ball versions for lighter loads. Front mounted micrometer or space saving side mounted micrometer.
Medium duty Needle Roller slides can be either manually operated or motorised. They have the capability to take loads up to 10kN and travel distances up to 600mm.
Manual rotary stages available from 40mm dia up to 125mm dia. Ranging from basic economy models, to stainless steel models, to heavy duty models with digital readout.
Lead Screw driven positioning stages are ready to accept a Nema motor or can alternatively have a hand wheel attached for manual operation.
Heavy duty dovetail slides can be either manually operated or motorised. They have the capability to take loads up to 347kN and travel distances up to 600mm.
Manual XY and XYZ positioning stages. Crossed roller versions for heavier loads and ball versions for lighter loads. Front mounted micrometer or space saving side mounted micrometer.
Heavy duty motorised stages offer micron accuracy and repeatability and are a plug and play system when used in conjunction with our motion controllers.
Smaller, lighter duty versions of the fully programmable motorised stages but still retaining the accuracy and plug and play features.
A wide range of belt driven stages offering long travel positioning stages. Can be motorised and fully controllable, or manually operated. From simple A to B travel to large gantry XYZ systems.
Motorised rotary tables have the same features and capabilities as our plug and play motorised linear stages. 50mm dia up to 200mm dia including a fully submersible rotary stage.
Miniature linear positioning stages including dovetail, rack and pinion, magnetic bases, tilt stages and laboratory jacks.