A lifting ring, also known as a lifting bolt, Eye bolt, or Eye Nut, is a device attached to a machine or large piece of equipment to which chains, ropes, or hooks are attached to aid the lifting of the aforementioned equipment. There are basic, non-swivelling lifting eyes which are supplied with CE certificates stating a safe WLL available in steel and stainless steel. There are also heavy duty swivel lifting rings which are tested and certified for guaranteed loads for safety critical applications. The swivel lifting rings can pivot, and rotate 360 degrees around it’s base to allow lifting from any direction, ideal if the fixing points on the machinery or equipment to be lifted are located on the sides.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Single swivel lifting eye bolts M8 to M48 - loads to 15 tons per bolt.
Heavy duty double swivel lifting bolts from Automotion. M24 to M100, loads of 32 tons per bolt.
Double swivel lifting shackles, loads up to 2.5 tons per ring.
Stainless steel double swivel lifting bolts M30 to M45. 316 stainless steel.
Ultra heavy duty double swivel lifting rings. M64 to M100 and for loads up to 50 tons per ring.
Triple swivel lifting eye bolts. M8 to M56 and for loads up to 22 tons per ring.
Stainless steel double swivel lifting bolts M30 to M45. 316 stainless steel.
Double swivel lifting rings M4 to M30 - loads up to 6.3 tons per ring.
-40°C to -20°C | Load rating reduces by 20%. |
+200°C to +300°C | Load rating reduces by 10%. |
+300°C to +400°C | Load rating reduces by 25%. |
P4020
Threads M8 – M30
Loads 0,3 tons to 3 tons.
P4022
Threads M30 – M45
Loads 3,5 tons to 6 tons.
Product marking
Compliant with 2006/42/EC, and with individual date of manufacture and batch number.
Installation Information
Never use an oversized hook or other lifting device which will pry or tend to open the “U“ shaped bar on center pull hoist rings.
Lifting angles
After installation, check the hoist ring to be sure it swivels and pivots freely in all directions. The side of the ring must not
contact anything.
Steel
Stainless (316L)
Always ensure full thread engagement when installing hoist rings. Also ensure face is flush.