Also known as UCP Pillow blocks. Sizes from 12mm id through to 90mm id. Bearing insert comes with 2 set screws to hold shaft in place once installed.
As specialists in linear motion systems we offer you a choice of materials and sizes. So whether you need lightweight aluminium rails for use in aviation applications or stainless steel components for when exposure to water or corrosive chemicals is a factor, our knowledgable technical engineers are always on hand to provide assistance.
Make sure you request a free Linear Motion Handbook here and utilise our free CAD to help you save time planning your projects.
Stainless Steel pillow block/plummer block with blind threaded holes.
Thermoplastic four bolt square flanged cast iron pillow block/plummer block.
Four bolt square flanged cast iron pillow block/plummer block.
Stainless Steel two bolt cast iron pillow block/plummer block.
Thermoplastic two bolt cast iron pillow block/plummer block.
Stainless Steel four bolt square flanged cast iron pillow block/plummer block.
Stainless Steel two bolt oval flanged cast iron pillow block/plummer block.
Thermoplastic two bolt oval flanged cast iron pillow block/plummer block.
Two bolt oval flanged cast iron pillow block/plummer block.
Cast iron housing
Standard version, passivated and painted Ø12-120mm.
Stainless steel housing
Stainless AISI 304, Ø12-60mm.
Thermoplastic housing
Food grade applications, smooth PBT resin material, Ø20-40mm.
Suitable for:
e.g. food, pharmaceuticals, bottling, outdoor application etc.
Pillow block
Four point flange
Two point flange
Ball bearing units made of stainless steel are used in areas where corrosion resistance is a must. In these areas where high atmospheric humidity or the requirement for periodic washdown of the equipment is necessary to prevent bacteria growth, conventional ball bearing units made of cast iron do not suit.
We off er a comprehensive standard range of ball bearing units made of stainless steel. To satisfy the requirements of the pharmaceutical and food industries all our ball bearing units made of stainless steel are filled with grease meeting the USDA H1 food grade specification.
Pillow block
Four point flange
Two point flange