Units | Price/unit after discount | Applied Discount |
1-9 | £ 141.04 | 0% |
10-19 | £ 126.94 | 10% |
20-39 | £ 119.88 | 15% |
40-49 | £ 105.78 | 25% |
50-99 | £ 98.73 | 30% |
100+ | £ 84.62 | 40% |
Rolled trapezoidal thread, stainless steel (AISI 304, A2). Manufactured to ISO 2901/2093, DIN103.
"Lead" refers to the distance that a nut will travel for a complete revolution of the screw. Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
These are stainless steel left hand thread lead screws. For the standard right hand threads in stainless steel see part no. L1325. Cutting to required length and machining of ends - on request. Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk