Cap Head Hexagon Socket
Units | Price/unit after discount | Applied Discount |
1+ | £ 0.93 |
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance.
PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Generally to DIN 916.