PEEK (Polyetheretherketone) is a high-performance plastic. It is wear-resistant, non-conductive, and chemically stable. It performs well in demanding environments. It can withstand temperatures of up to 260°C, has good creep resistance and hydrolysis resistance. Suitable for many applications, our PEEK fasteners are made in-house and each type is tailored to meet the needs of specific industries:
Natural PEEK: A high performance plastic with very good durability, wear and chemical resistance. Suitable for automotion, aerospace, oil & gas, electronics, marine & renewable energy and chemical use.
Hygienic PEEK: These fasteners are for industries with strict hygiene standards, perfect for food manufacturing and mechanical engineering. They have a blue, metal-detectable or X-ray opaque filler for safety and traceability. Easy to detect small partciles and visible to optical inspection systems.
Medical-Grade PEEK: It is a refined version of PEEK and is biocompatible, so ideal for medical, food and mechanical engineering industries.
PEEK fasteners are lightweight, non-corrosive, and non-conductive. They are one of the few plastics that perform reliably in Ultra-High Vacuum (UHV) systems; PEEK fasteners are often used alongside vented fasteners in UHV applications.
If you need help choosing the right PEEK fastener for your application or want to know more about our growing range, please contact us.
Natural PEEK is used in the aerospace and petrochemical industries.
Manufactured for medical industry applications, these products are in a variant of PEEK which is refined for biocompatibilty.
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
Do you require technical help? Please enter your details below and enter your queries in the comments section below. We will contact you as soon as possible.